4PK LED 24W SECURITY LIGHT BRONZE

Southwire #: SL/24W/40K/BZ Model #: SL/24W/40K/BZ

Topaz knows the value of your safety, but we also understand your reluctance to compromise on style. Our Security Lights combine crisp illumination with a sleek, clean housing. Available in bronze or white finish, these lights are sure to complement any building or home façade. Adjustable lamp heads allow light to be directed where it is needed most. Motion sensor models are available and offer 180° detection area and up to 39' range.

Contact Us
Where to Buy
No Sellers FoundNo Sellers Found
Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Strong die-cast aluminum construction with impact-resistant polycarbonate lens
  • Light heads can be adjusted (without tools) to direct light exactly where needed
  • Mounts horizontally or vertically on standard J-box
  • Available with or without motion sensor in bronze or white finish
  • Motion sensor models offer:
  • 180° detection area and up to 39' range
  • Adjustable timeout, motion sensitivity, and ambient light operating threshold
  • Manual override function to temporarily disable motion detection

Specifications

UPC # 751338039469 751338039469