We use cookies to operate our website, analyze web traffic, and serve our advertisements. You may opt out of certain cookies being used or information being shared with third parties for analytics and advertising purposes on the "Your Privacy Choices" page. Additional information about our use of cookies is available in our Privacy Policy.
Topaz's 50W, 5000K, Tri-Proof Vapor Tight Luminaire comes with battery backup for 90 minutes of emergence power. This luminaire is the perfect solution for a wide range of applications including garage, warehouse, stairwells, marine and subways. Provides an IP65 rated weatherproof, dust proof and corrosion proof luminaire. Superior quality compared to other products on the market and offering 130 lumens per watt. The luminaire can be surface, or suspension mounted.