500W REPLACEMENT BULB FOR H-4948

Southwire #: L716SW Model #: L716SW

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • 500 Watts
  • T3 Lamp
  • 4000 hour average life rating

Specifications

Model # L716SW L716SW
UPC # 090529607996 090529607996
Product Height 7.75 19.69 inch cm
Product Width 0.5 1.27 inch cm
Depth 4.5 11.43 inch cm
Product Weight 0.055 0.02 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;