250 Lumen LED Headlamp

SKU: HL25RSW Model: HL25RSW
The Southwire HL25RSW 250-Lumen rechargeable LED motion activated headlamp flashlight provides light where you need it most. This headlamp features three light modes: Flood (75/150/250 LM), Spot (150 LM), and downward arc light (60/120 LM). This feature allows you to adjust lighting to your desired needs. You can enable the 'motion activated' mode by the click of the button. When activated, simply swipe your hand in front of your head light to turn the flood and spotlight on/off. This is great for when you don’t have a free hand available, but you need more light. Motion activated mode is enabled when the indicator light on the bottom is illuminated. Control button is on the top of the unit next to the power for spot/flood lights. This lamp features a twist-lock removable head with a magnetic mount that allows you to place the lamp on any magnetic surface, once again giving you light where you need it most. This feature if perfect if you are needing an overhead light while working on your car or in a smaller space. A charger is included and will take only 2-3 hours to charge. After charge, the lamp will last up to 8 hours of run time giving off full light output for the entire life of the charge. This unit is certified IP65 Waterproof, 1M Drop Tested, CSA Rated, and FCC Compliant. 5 Volts, . 7 amps, and max 3. 5 watts. Includes a 3 year limited .
Download Category Specifications:
PDF Excel Table

Features & Benefits

  • THREE LIGHT MODES: Flood (75/150/250 LM), Spot (150 LM), and downward arc light (60/120 LM), allowing you to adjust to your desired need
  • MOTION ACTIVATED MODE: When activated, simply swipe your hand in front of your head light to turn the flood and spotlight on/off. This is great for when you don’t have a clean hand available, but you need more light.
  • BLUE INDICATOR LIGHT: Motion activated mode is enabled when the indicator light on the bottom is illuminated. Control button is on the top of the unit next to the power for spot/flood lights.
  • DETACHABLE AND MOUNTABLE: Twist-Lock head with magnetic mount allows you to remove head and place to any magnetic surface
  • Up to 12.5 Hours of runtime
  • Constant current (Brightness stays constant, does not dim overtime)
  • 360 Degree Pivoting Head

Specifications

measurement
imperial metric
Stock # HL25RSW HL25RSW
Model # HL25RSW HL25RSW
UPC # 032886706790 032886706790
Product Height 3.4 8.64 inch cm
Product Width 5.2 13.21 inch cm
Product Weight 0.6 0.27 lbs kg
Lumens 250 250

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 83ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;