Southwire 2000 Lumen LED Rechargeable Work Light

SKU: AL20RSW Model: AL20RSW

Southwire AL20RSW is IP67 and drop tested, making sure your toughest, dirtiest jobs are well-lit and safe. It comes with five selectable brightness levels and USB power outlet to charge your phone or device! Last but not least, this product is backed by a three year warranty.

Download Category Specifications:
PDF Excel Table

Features & Benefits

  • WEATHERPROOF IP67 rated built to with stand most weather conditions
  • IMPACT RESISTANT housing is dropped tested to with stand the rugged work environment
  • LONG BATTERY LIFE provides up to 15 hours of runtime
  • Constant current (Brightness stays constant, does not dim overtime)
  • USB power outlet
  • 2000 to 400 lumens
  • Rechargeable lithium ion battery with included 120 volt charger

Specifications

measurement
imperial metric
Stock # AL20RSW AL20RSW
Model # AL20RSW AL20RSW
UPC # 032886706745 032886706745
Product Height 3.0 7.62 inch cm
Product Width 6.2 15.75 inch cm
Product Weight 2.75 1.25 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 46ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;