6000 Lumens Rechargeable LED Area Light with adapter

Southwire #: AL60RSW Model #: AL60RSW

Southwire’s newest line of LED work lights bring the maximum light output in a small package! Plus, all are IP67 and drop tested, making sure your toughest, dirtiest jobs are well-lit and safe. All models also come with 5 selectable brightness levels and USB power outlet to charge your phone or device! These are backed by a 3 year warranty.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • IP67 and Dropped Tested
  • Up to 6 hours of runtime
  • Impact resistant housing
  • USB power outlet
  • Constant current (Brightness stays constant, does not dim overtime)
  • 6000 to 1200 lumens
  • Bluetooth controlled through the Southwire Lighting App (Available for IOS and Google Play Store)
  • Rechargeable lithium ion battery
  • Use corded or cordless with provided 120 volt charger with 16 foot SJTOW cord

Specifications

Stock # AL60RSW AL60RSW
Model # AL60RSW AL60RSW
UPC # 032886706752 032886706752
Product Height 10.2 25.91 inch cm
Product Width 5.0 12.70 inch cm
Depth 7.64 19.41 inch cm
Product Weight 6.65 3.02 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 45ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;