14/3 100' SJTW LED STRING LIGHTS

Southwire #: 7165SW Model #: 7165SW

LED String light is the perfect LED solution for any jobsite application. Available in 50ft and 100ft lenghts this light features LEDs on the top and bottom of the module giving full jobsite coverage. These lights are also IP65 and outdoor rated to protect against the ingress of water and dust.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • UL 1088, FCC/ICES
  • 7.8W per module delivers 700 lumens downlight and 100 lumen uplight
  • Daisy chain 10 strings with the 100’ version and 20 strings with the 50’ version
  • Robust, rugged LED lighting design
  • Zero maintenance with no need to change bulbs
  • IP65 Rating helps to protect from dust and water
  • 8,000 Lumens
  • 100' String
  • UL 1089
  • FCC/ICES Certified

Specifications

Model # 7165SW 7165SW
UPC # 029892071653 029892071653
Product Height 10.0 25.40 inch cm
Product Width 9.7 24.64 inch cm
Depth 9.45 24.00 inch cm
Product Weight 15.2 6.89 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;