14/3 50' SJTW LED STRING LIGHTS

Southwire #: 7164SW Model #: 7164SW

LED String light is the perfect LED solution for any jobsite application. Available in 50ft and 100ft lengths this light features LEDs on the top and bottom of the module giving full jobsite coverage. These lights are also IP65 and outdoor rated to protect against the ingress of water and dust.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • UL 1088, FCC/ICES
  • 7.8W per module delivers 700 lumens downlight and 100 lumen uplight
  • Daisy chain 10 strings with the 100’ version and 20 strings with the 50’ version
  • Robust, rugged LED lighting design
  • Zero maintenance with no need to change bulbs
  • IP65 Rating helps to protect from dust and water
  • 4,000 lumens
  • 50' String
  • UL 1088
  • FCC/ICES Certified

Specifications

Model # 7164SW 7164SW
UPC # 029892071646 029892071646
Product Height 7.8 19.81 inch cm
Product Width 10.5 26.67 inch cm
Depth 10.15 25.78 inch cm
Product Weight 5.8 2.63 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;