Southwire 19500 Lumen LED Overhead

SKU: T60150 Model: T60150
The next generation of temporary overhead lighting from Southwire is here with two new integrated LED products. These new Southwire Hang-A-Light® models are ready to be hung right out of the box, with no assembly required. Once installed, they will distribute either 13,000 or 19,500 lumens around your jobsite, giving you the light you need to get the job done safely and efficiently. As an additional convenience, you can daisy chain these products using the supplied 10 foot cord with a plug and 1 foot cord with a receptacle. Backing your investment is a 3 year warranty from Southwire.
Download Category Specifications:
Excel Table

Features & Benefits

  • INTEGRATED HOOK with handle for easy ceiling mounting
  • DASIY CHAINABLE interlink up to 5 units together
  • DURABLE Stainless steel cage built to with stand the rugged work environment
  • BRIGHT 19,500 lumens, 150 watts, 5000k color tempature, 80 CRI
  • No assembly required
  • 3-year warranty

Specifications

measurement
imperial metric
Stock # T60150 T60150
Model # T60150 T60150
UPC # 032886792489 032886792489
Product Height 6.5 16.51 inch cm
Product Width 11.4 28.96 inch cm
Product Weight 7.75 3.52 lbs kg
Lumens 19,500 19,500

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;