Demo New Products at BICSI 2017

Jan 18, 2017

The 2017 BICSI Winter Conference & Exhibition will be held January 22-26 in Tampa, Florida. Wondering what BICSI has in store for you? Our Tools and Assembled Products team as well as our Electrical Wire and Cable group will be at booth #808 with some great prize packs to give away. Be sure to stop by and scan your badge for a chance to win during the exhibition!

In addition to our low-voltage product offering, including multi-conductor, voice and data, fire alarm, access control, coaxial, and audio cables for plenum and non-plenum applications, we will be featuring the following new products:

Advanced Dual Range Non-Contact AC Voltage Detector

The Southwire 40150N non-contact AC voltage detector features a waterproof/dust tight housing, a low battery self-test, and Auto Power Off. Dual ranges allow use on circuits from 12 to 1000 volts. A front facing flashlight illuminates the test area and a powerful rear flashlight is perfect for inspecting electrical panels.

TechnicianPRO™ Bluetooth Multimeter

The Southwire 14090T multimeter is Bluetooth enabled for viewing, recording and sharing readings on mobile devices. Other features include True RMS and Low Z readings, a CAT 4 safety rating, a rugged waterproof and dust tight housing, lighted controls, a magnetic hanging strap and a powerful built-in work light.

SIMpull™ Non-Conductive Fish Tape

Southwire’s SIMpull Fish Tape is made of a non-conductive polymer with a low coefficient of friction, allowing the tape to glide through conduit with less resistance than steel and fiberglass fish tapes. The FTSP3-100NCT model includes a non-conductive glow-in-the-dark leader which allows safe and easy for installation over existing wires.

Continuity Tester Pro with Remote

The Southwire 40040S provides a simple way of checking continuity on wires and cables. Bright LEDs and a loud pulsating beeper provide a positive indication of continuity and polarity. A detachable remote indicator is included for tracing multiple cable runs.

Heavy Duty Cable Ties

The Tie That Beats All Ties™. Quickly Bundle, Mount, and Hang wire and cable on the jobsite with our innovative and versatile Cable Tie. Mount to any standard surface with a screw or nail, using the evenly spaced pre-molded holes. Thy patent pending design eliminates the need to carry wire clamps, hose clamps, loop clamps and countless other items needed to get the job done.

Electrician Splicing Kit

The Southwire ESP-KIT includes scissors, boot knife, marker and LED pen-light in a rugged leather pouch. The spring loaded scissors with double dipped textured grip provides added comfort and precise cuts. Includes striping notches for 19 and 23 AWG wire.

If you are in the Tampa area, stop by and demo these new products.

For more information about our Low Voltage products, please visit lowvolt.southwire.com.

For more information on our tools, visit http://www.southwiretools.com/tools/home.do.

©2017 Southwire Company, LLC.  All Rights Reserved