Southwire's USE-2 600 Volts or RHH/RHW-2 1000 Volts power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs./FT maximum sidewall pressure.
Cond. Size | 250 KCMIL 250 KCMIL | |
Conductor Number | 1 1 | |
Cond. Strands | 37 37 | |
Diameter Over Conductor (in) (cm) | 0.558 1.42 | inch cm |
Inner Layer Thickness (mils) (mm) | 95 2.41 | mils mm |
Approx. OD (in) (cm) | 0.748 1.90 | inch cm |
Copper Weight (lbs/1000') (kgs/km) | 771 1147 | lbs/1000' kgs/km |
Approx. Weight (lbs/1000') (kgs/km) | 884 1316 | lbs/1000' kgs/km |