HDFPC-DLO is a 2kV flexible power cable with a variety of possible applications such as but not limited to: Drilling rigs, railroad and transit car wiring, mining and other industrial equipment, and as flexible motor leads and wind turbine applications. The cable is suited for use in wet and dry areas, conduits, ducts, troughs, trays, and where superior electrical properties are desired. HDFPC-DLO is oil, heat, flame, abrasion, and sunlight resistant. Approved for use per the NEC® as Type RHH/RHW-2 and per the CE Code as 2kV Type RW90. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. Sizes 1/0 and Larger Rated For CT Use.
Cond. Size | 2/0 AWG 2/0 AWG | |
Conductor Number | 1.0 1.0 | |
Cond. Strands | 342 342 | |
Diameter Over Conductor (in) (cm) | 0.400 1.02 | inch cm |
Inner Layer Thickness (mils) (mm) | 80 2.03 | mils mm |
Outer Layer Thickness (mils) (mm) | 50 1.27 | mils mm |
Approx. OD (in) (cm) | 0.690 1.75 | inch cm |
Approx. Weight (lbs/1000') (kgs/km) | 566 842 | lbs/1000' kgs/km |