Southwire’s 600 Volt power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs./FT maximum sidewall pressure.
Cond. Size | 1/0 AWG 1/0 AWG | |
Conductor Number | 1 1 | |
Cond. Strands | 10 10 | |
Diameter Over Conductor (in) (cm) | 0.336 0.85 | inch cm |
Inner Layer Thickness (mils) (mm) | 80 2.03 | mils mm |
Approx. OD (in) (cm) | 0.504 1.28 | inch cm |
Aluminum Weight (lbs/1000') (kgs/km) | 99 147 | lbs/1000' kgs/km |
Approx. Weight (lbs/1000') (kgs/km) | 151 225 | lbs/1000' kgs/km |
* Strand count meets minimum number per ASTM