SIMpull® THHN, THWN-2, MTW - (UL)- Suitable for dry locations not exceeding 90°C. For Gasoline and Oil Resistant II applications not to exceed 75°C. MTW (UL) - suitable for dry locations not exceeding 90°C. For wet locations, Gasoline and Oil Resistant II applications not to exceed 60°C. T90 Nylon c(UL) - cables are primarily intended for installation in conduit (raceways) as exposed wiring in dry locations not exceeding 90°C. TWN75 c(UL) - suitable for wet or dry locations at not more than 75°C. The maximum voltage rating for all intended applications is 600 volts. Minimum installation handling temperature is limited to -25°C. Minimum operating temperature limited to -40°C. Non-SIMpull Silicone Free size 14, 12, 10.
Cond. Size | 3 AWG 3 AWG | |
Conductor Number | 1 1 | |
Cond. Strands | 19 19 | |
Diameter Over Conductor (in) (cm) | 0.252 0.64 | inch cm |
Inner Layer Thickness (mils) (mm) | 40 1.02 | mils mm |
Outer Layer Thickness (mils) (mm) | 7 0.18 | mils mm |
Approx. OD (in) (cm) | 0.350 0.89 | inch cm |
Copper Weight (lbs/1000') (kgs/km) | 162 241 | lbs/1000' kgs/km |
Approx. Weight (lbs/1000') (kgs/km) | 190 283 | lbs/1000' kgs/km |