APPLICATION
Southwire SIMpull® THHN Aluminum Wire & Cable with Alumaflex® Brand conductors are primarily used in conduit and cable trays for services, feeders, and branch circuits in commercial or industrial applications as specified in the National Electrical Code and other applicable codes and standards. Voltage for all applications is 600 volts. SIMpull® THHN/THWN-2 aluminum conductors are designed to be installed without the application of a pulling lubricant. These conductors have multiple ratings depending on the product application. Allowable temperatures are as follows:
- THHN or T90 Nylon- Dry locations not to exceed 90°C
- THWN-2 Wet or dry locations not to exceed 90°C or locations not to exceed 75°C when exposed to oil
- TWN75 Wet locations not to exceed 75°C
FEATURES
- Sunlight Resistant- Sizes #2 and larger
- Oil and Gasoline Resistant II
- CT- Sizes 1/0 AWG and larger
- VW-1 All Sizes
- FT1 All Sizes
- T90 Nylon on all sizes
- TWN75 All sizes
- National Electrical Code, NFPA
- NEMA WC-70 Construction Requirements
- RoHS Compliant
Cond. Size | 300 KCMIL 300 KCMIL | |
Conductor Number | 1 1 | |
Cond. Strands | 21 21 | |
Diameter Over Conductor (in) (cm) | 0.569 1.45 | inch cm |
Inner Layer Thickness (mils) (mm) | 60 1.52 | mils mm |
Outer Layer Thickness (mils) (mm) | 9 0.23 | mils mm |
Approx. OD (in) (cm) | 0.712 1.81 | inch cm |
Aluminum Weight (lbs/1000') (kgs/km) | 282 420 | lbs/1000' kgs/km |
Approx. Weight (lbs/1000') (kgs/km) | 372 554 | lbs/1000' kgs/km |
* Strand count meets minimum number per ASTM