100 FT 120V/15A YEL 12/3 CABLE GFCI TRI CORD

Southwire #: 14880120-1 Model #: 14880120-1

Shockshield right angle GFCI ensures protection from dangerous current leakage that can cause electrical shock and possible electrocution.

Contact Us
Where to Buy
Where to Buy
Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • GFCI with 4-6mA trip point
  • Less than 25mS trip response time
  • Manual Reset
  • Provides compliance with NEC 2008 Article 590.6 for Temporary Installations
  • Custom cable gauges, lengths and terminations available by special order
  • Applications: Plant maintenance, equipment service and construction sites

Specifications

Model # 14880120-1 14880120-1
UPC # 024098901612 024098901612
Product Height 7.0 17.78 inch cm
Product Width 11.0 27.94 inch cm
Depth 12.0 30.48 inch cm
Product Weight 13.6 6.17 lbs kg
Maximum Amps 15 15
CUL Certified Yes Yes
Cord Length (ft) (cm) 100 3048.00
Gauge 12/3 12/3
Material SJTW-A SJTW-A

Resources

There are no downloadable resources for this product.