SOUTHWIRE, REPLACEMENT CORD 10/3 SRDT FLAT 6' GRAY 30 AMP NEMA 10-30P DRYER CORD

Southwire #: 9126SW8809 Model #: 9126SW8809

10/3 SRDT 30 Amp Dryer 6' Gray Flat Cord

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • 30 amps
  • 125/150 volts
  • 3 wire
  • NEMA 10-30 plug
  • SRDT Flat Jacket
  • Flanged spade terminals
  • Metal strain relief
  • UL Listed

Specifications

Stock # 9126SW8809 9126SW8809
Model # 9126SW8809 9126SW8809
UPC # 029892091262 029892091262
Product Height 2.0 5.08 inch cm
Product Width 3.5 8.89 inch cm
Depth 6.0 15.24 inch cm
Product Weight 1.591 0.72 lbs kg
UL Certified Yes Yes
Cord Length (ft) (cm) 3 91.44
Gauge 10/3 10/3
Jacket Color GRAY GRAY
Material SRDT Flat SRDT Flat
Plug Configuration NEMA 10-30P NEMA 10-30P
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;