SOUTHWIRE, 12/3 SJTW 100' YELLOW OUTDOOR EXTENSION CORD WITH POWER LIGHT INDICATOR

Southwire #: 2589SW0002 Model #: 2589SW0002

12/3 100' SJTW Yellow Extension Cord with Lighted End

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 15 amps
  • 125 volts
  • UL rated temp: -40˚C to 60˚C
  • NEMA 5-15 plug/receptacle
  • SJTW jacket
  • Weather resistant jacket
  • Heavy duty
  • Rated for outdoors
  • Lighted receptacle shows power is on
  • UL and CUL Listed

Specifications

Model # 2589SW0002 2589SW0002
UPC # 029892825898 029892825898
Product Height 15.5 39.37 inch cm
Product Width 2.75 6.99 inch cm
Depth 100.0 254.00 inch cm
Product Weight 12.627 5.73 lbs kg
Maximum Amps 15 15
UL Certified Yes Yes
Cord Length (ft) (cm) 100 3048.00
Gauge 12/3 12/3
Jacket Color YELLOW YELLOW
Material SJTW SJTW
Plug Configuration NEMA 5-15P NEMA 5-15P
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;