SOUTHWIRE, 12/3 SJTW 100' COOL ORANGE/COOL BLUE OUTDOOR EXTENSION CORD W ITH POWER LIGHT INDICATOR

Southwire #: 2549SW003V Model #: 2549SW003V

Southwire outdoor extension cords are perfect for a variety of outdoor applications. These cords come in a variety of colors to increase visibility and prevent jobsite loss.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • MADE IN THE USA
  • HEAVY DUTY 100 foot all-copper wire extension cord recommended for use with heavy duty equipment and tools
  • HIGHLY VISIBLE cool orange and cool blue jacket provides extra safety as well as prevents loss and theft on jobsites
  • WATERPROOF flexible vinyl jacket provides protection of the cord against moisture, abrasion, and sunlight
  • EXTRA DURABLE oversized, clear molded plug prevent accidental bending or breaking and UL listed for your safety
  • 15 Amps, 125 Volts, 1875 Watts

Specifications

Model # 2549SW003V 2549SW003V
UPC # 029892025779 029892025779
Product Height 15.0 38.10 inch cm
Product Width 10.0 25.40 inch cm
Depth 100.0 254.00 inch cm
Product Weight 12.227 5.55 lbs kg
Maximum Amps 15 15
Brand Stripes & Cool Colors® Stripes & Cool Colors®
Cord Length (ft) (cm) 100 3048.00
Gauge 12/3 12/3
Jacket Color ORANGE/BLUE ORANGE/BLUE
Material SJTW SJTW
Plug Configuration NEMA 5-15P NEMA 5-15P
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;