SOUTHWIRE, 12/3 SJTW 100' DARK GREEN/YELLOW OUTDOOR EXTENSION CORD WITH POWER LIGHT INDICATOR

Southwire #: 2549SW0052 Model #: 2549SW0052

Southwire outdoor extension cords are perfect for a variety of outdoor applications. These cords come in a variety of colors to increase visibility and prevent jobsite loss.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • EXTRA DURABLE
  • MADE IN THE USA
  • HEAVY DUTY 100 foot all-copper wire extension cord recommended for use with heavy duty equipment and tools
  • HIGHLY VISIBLE dark green and yellow jacket provides extra safety as well as prevents loss and theft on jobsites
  • WATERPROOF flexible vinyl jacket provides protection of the cord against moisture, abrasion, and sunlight
  • EXTRA DURABLE oversized, clear molded plug prevent accidental bending or breaking and UL listed for your safety
  • 15 Amps, 125 Volts, 1875 Watts

Specifications

Model # 2549SW0052 2549SW0052
UPC # 029892009397 029892009397
Product Height 15.0 38.10 inch cm
Product Width 10.0 25.40 inch cm
Depth 100.0 254.00 inch cm
Product Weight 12.227 5.55 lbs kg
Maximum Amps 15 15
Brand Stripes & Cool Colors® Stripes & Cool Colors®
Cord Length (ft) (cm) 100 3048.00
Gauge 12/3 12/3
Jacket Color DARK GREEN/YELLOW DARK GREEN/YELLOW
Material SJTW SJTW
Plug Configuration NEMA 5-15P NEMA 5-15P
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;