SOUTHWIRE, 12/3 SJTW 100' COOL GREEN OUTDOOR EXTENSION CORD WITH POWER L IGHT INDICATOR

Southwire #: 2579SW000X Model #: 2579SW000X

Southwire outdoor extension cords are perfect for a variety of outdoor applications. These cords come in a variety of colors to increase visibility and prevent jobsite loss

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • EXTRA DURABLE
  • MADE IN THE USA
  • HEAVY DUTY 100 foot all-copper wire extension cord recommended for use with heavy duty equipment and tools
  • HIGHLY VISIBLE cool green jacket provides extra safety as well as prevents loss and theft on jobsites
  • WATERPROOF flexible vinyl jacket provides protection of the cord against moisture, abrasion, and sunlight
  • EXTRA DURABLE oversized, clear molded plug prevent accidental bending or breaking and UL listed for your safety
  • 15 Amps, 125 Volts, 1875 Watts

Specifications

Stock # 2579SW000X 2579SW000X
Model # 2579SW000X 2579SW000X
UPC # 029892030575 029892030575
Depth 3.5 8.89 inch cm
Product Weight 12.227 5.55 lbs kg
Maximum Amps 15 15
Cord Length (ft) (cm) 100 3048.00
Gauge 12/3 12/3
Jacket Color COOL GREEN COOL GREEN
Material SJTW SJTW
Plug Configuration NEMA 5-15P NEMA 5-15P
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 65ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;