25' HEAVY DUTY EXTENSION CORD

Southwire #: 2587SW8802 Model #: 2587SW8802

Southwire outdoor extension cords are perfect for a variety of outdoor applications. These cords come in a variety of colors to increase visibility and prevent jobsite loss.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • LIGHTED END
  • HEAVY DUTY 25 foot all-copper wire extension cord recommended for use with heavy duty equipment and tools
  • HIGHLY VISIBLE bright yellow jacket provides extra safety as well as prevents loss and theft on jobsites
  • WATERPROOF flexible vinyl jacket provides protection of the cord against moisture, abrasion, and sunlight
  • EXTRA DURABLE oversized, clear molded plug prevent accidental bending or breaking and UL listed for your safety
  • LIGHTED END shows power is on and cord is ready to use
  • Limited Lifetime Warranty

Specifications

Stock # 2587SW8802 2587SW8802
Model # 2587SW8802 2587SW8802
UPC # 029892825874 029892825874
Product Height 11.5 29.21 inch cm
Product Width 2.5 6.35 inch cm
Depth 25.0 63.50 inch cm
Product Weight 3.266 1.48 lbs kg
Maximum Amps 15 15
UL Certified Yes Yes
CUL Certified Yes Yes
Cord Length (ft) (cm) 25 762.00
Gauge 12/3 12/3
Jacket Color YELLOW YELLOW
Material SJTW SJTW
Plug Configuration NEMA 5-15P NEMA 5-15P
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;