SOUTHWIRE, POLAR SOLAR 16/3 SJEOW 100' YELLOW OUTDOOR COLD WEATHER EXTENSION CORD WITH POWER LIGHT INDICATOR

Southwire #: 1289SW0002 Model #: 1289SW0002

Polar/Solar® extension cords are built to stay flexible under the most extreme temperatures.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • WATERPROOF
  • LIGHT DUTY
  • HIGHLY VISIBLE
  • EXTRA DURABLE
  • LIGHTED END

Specifications

Model # 1289SW0002 1289SW0002
UPC # 029892012892 029892012892
Product Height 10.0 25.40 inch cm
Product Width 10.0 25.40 inch cm
Depth 100.0 254.00 inch cm
Product Weight 6.284 2.85 lbs kg
Maximum Amps 10 10
Brand Polar/Solar® Polar/Solar®
Cord Length (ft) (cm) 100 3048.00
Gauge 16/3 16/3
Jacket Color YELLOW YELLOW
Material SJEOOW SJEOOW
Plug Configuration NEMA 5-15P NEMA 5-15P
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;