SOUTHWIRE, POLAR SOLAR 14/3 SJEOOW 50' BLACK OUTDOOR COLD WEATHER EXTENSION CORD

Southwire #: 1428SW0008 Model #: 1428SW0008

Polar/Solar® extension cords are built to stay flexible under the most extreme temperatures.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • MADE IN THE USA
  • HEAVY DUTY
  • EXTRA DURABLE
  • ABRASION RESISTANT
  • 15 Amps, 125 Volts, 1875 Watts

Specifications

Stock # 1428SW0008 1428SW0008
Model # 1428SW0008 1428SW0008
UPC # 029892101947 029892101947
Product Height 10.0 25.40 inch cm
Product Width 10.0 25.40 inch cm
Depth 50.0 127.00 inch cm
Product Weight 4.579 2.08 lbs kg
Maximum Amps 15 15
Brand Polar/Solar® Polar/Solar®
Cord Length (ft) (cm) 50 1524.00
Gauge 14/3 14/3
Jacket Color BLACK BLACK
Material SJEOOW SJEOOW
Plug Configuration NEMA 5-15P NEMA 5-15P
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;