SOUTHWIRE, REPLACEMENT CORD 6/2-8/2 SRDT ROUND 4' GRAY 50 AMP NEMA 14-50P RANGE CORD

Southwire #: 9044SW8808 Model #: 9044SW8808

Southwire has a variety of specialty extension cords to meet a variety of indoor and outdoor needs.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • HEAVY DUTY
  • DURABLE
  • SPACE SAVING
  • FLAT DESIGN
  • 15 Amps, 125 Volts

Specifications

Model # 9044SW8808 9044SW8808
UPC # 029892090449 029892090449
Product Height 2.25 5.72 inch cm
Product Width 5.0 12.70 inch cm
Depth 4.0 10.16 inch cm
Product Weight 2.233 1.01 lbs kg
Cord Length (ft) (cm) 4 121.92
Gauge 6/2-8/2 6/2-8/2
Jacket Color BLACK BLACK
Material SRDT Round SRDT Round
Plug Configuration NEMA 14-50P NEMA 14-50P
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;