SOUTHWIRE, ROYAL 12/3 SJOOW 50' YELLOW RUBBER EXTENSION CORD WITH POWER LIGHT INDICATOR

Southwire #: 3688SW0002 Model #: 3688SW0002

Thermoset rubber jacketed cords have superior resistance to high temperature environments and materials, without losing the chemical and abrasion resistance of other premium and TPE cords.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • FLEXIBLE IN A WIDE RANGE OF TEMPERATURES
  • MADE IN THE USA
  • Rated for -40F to 194F (-40C to90C) Royal welding extension cords are resistant to welding slag and are the most flexible extension cord Southwire makes
  • HEAVY DUTY 50 foot all-copper wire extension cord recommended for use with heavy duty equipment and tools
  • HIGHLY VISIBLE bright yellow jacket provides extra safety as well as prevents loss and theft on jobsites
  • EXTRA DURABLE oversized, clear molded plug prevent accidental bending or breaking and UL listed for your safety
  • LIGHTED END shows power is on and cord is ready to use

Specifications

Model # 3688SW0002 3688SW0002
UPC # 029892036881 029892036881
Depth 50.0 127.00 inch cm
Product Weight 8.637 3.92 lbs kg
Maximum Amps 15 15
Brand Royal® Royal®
UL Certified Yes Yes
Cord Length (ft) (cm) 50 1524.00
Gauge 12/3 12/3
Jacket Color YELLOW YELLOW
Material SJOOW SJOOW
Plug Configuration NEMA 5-15P NEMA 5-15P
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;