SIMpush

PUSH TO INSTALL CONDUIT FITTINGS

Southwire's SIMpush™ Fittings

Southwire's SIMpush™ fittings simply slide onto the conduit and lock in place to save time and labor on your installations, getting crews on to the next job faster.
00:00
00:38
For more than seven decades, Southwire works hard daily to discover, develop, and distribute strong and sustainable solutions that exceed our customers' expectations. The investment in SIMPush™ fittings reduces the expense of labor on the jobsite, while improving safety and ergonomics for the installer. With Innovative Products that have revolutionized the industry, Southwire is dedicated to partnering with you for success in all phases of the job.

Install Conduit Fittings Faster

Below is a cross section of a coupling showing the steel locking teeth and interior gasket that makes SIMpush™ fittings lock-on and seal out water and debris.
NEVER THREAD CONDUIT AGAIN

NEVER THREAD CONDUIT AGAIN

  • Works with RMC, IMC, and galvanized conduit.
  • Works with threaded and non-threaded conduit.
  • Watertight
  • Removable & reusable with SIMpush™ removal tool
  • Maintains ground
  • IP66, NEMA 3S, direct burial
Fast, No Tool Installation

Fast, No Tool Installation

  • Replaces compression and set screw fittings
  • No screws or moving parts to lose
  • Watertight couplings and connectors available
  • Removable and reusable with SIMpush™ removal tool
  • Maintains ground
No Adhesive Needed

No Adhesive Needed

  • Concrete tight and related for burial
  • UV resistant resin
  • Removable & reusable with SIMpush™ removal tool
  • IP66, NEMA 3S, direct burial
Fast Push On Installation

Fast Push On Installation

  • Watertight, concrete tight
  • Works with FLNM-B conduit
  • Removable & reusable with SIMpush™ removal tool
  • IP66, NEMA 3S, direct burial
2112_SIMPush_Page_Mockup_962x541-13_graphic2[50].jpg 1

Housing made of corrosion resistant copper free aluminum or UV resistant PVC

2

Internal conduit shop

3

Quick release ring

4

Gasket provides IP66, Watertight seal *N/A on EMT Dry location

5

Zinc Plated Steel Grip Ring Holds 300+ ft/lbs of pull force

6

EMT Watertight fittings covered in a NEMA 4x powder coating, making it ready for direct burial and corrosion resistant *N/A on EMT dry location

1 Housing made of corrosion resistant copper free aluminum or UV resistant PVC

2 Internal conduit shop

3 Quick release ring

4 Gasket provides IP66, Watertight seal *N/A on EMT Dry location

5 Zinc Plated Steel Grip Ring Holds 300+ ft/lbs of pull force

6 EMT Watertight fittings covered in a NEMA 4x powder coating, making it ready for direct burial and corrosion resistant *N/A on EMT dry location

Southwire's SIMpush™ Conduit Fittings' Features and Benefits

These fittings eliminate the need for traditional tools and are available for Rigid, EMT, Liquidtight, and PVC. SIMpush™ conduit fittings can be removed and reused with the SIMpush™ removal tool, allowing for quick modification
2112_SIMPush_Page_Mockup_427-5x364-89_graphic_Rigid_428x300.jpg

RIGID SIMpush™ CONDUIT FITTINGS

NEVER THREAD CONDUIT AGAIN

  • Works with RMC, IMC, GRC, ARC, and rigid stainless-steel conduit
  • Works with threaded and non-threaded conduit
  • Removable & reusable with SIMpush™ removal tool
  • Maintains ground
  • IP66, NEMA 4X, direct burial
  • Watertight

View Products

2112_SIMPush_Page_Mockup_427-5x364-89_graphic_EMT_2_428x300.jpg

EMT SIMpush™ CONDUIT FITTINGS

FAST, NO TOOL INSTALLATION

  • Replaces compression and set screw fittings
  • No screws or moving parts to lose
  • Watertight couplings and connectors available
  • Removable & reusable with SIMpush™ removal too
  • Maintains ground

View Products

2112_SIMPush_Page_Mockup_427-5x364-89_graphic_PVC_428x300.jpg

PVC SIMpush™ CONDUIT FITTINGS

NO ADHESIVE NEEDED

  • Concrete tight and rated for burial
  • UV resistant resin
  • Removable & reusable with SIMpush™ removal tool
  • IP66, NEMA 4X, direct buria

View Products

2112_SIMPush_Page_Mockup_427-5x364-89_graphic_Liquid_Tight_428x300.jpg

LIQUID TIGHT SIMpush™ CONDUIT FITTINGS

FAST, PUSH ON INSTALLATION

  • Watertight, concrete tight
  • Works with FLNM-B conduit
  • Removable & reusable with SIMpush™ removal tool
  • IP66, NEMA 4X, direct burial

View Products

Southwire SIMpush™ Conduit Fittings with Chris Hamilton

Learn about the different types of Conduit Fittings.
00:00
01:58

Customer Testimonial

Listen to Completely Cordless discuss which SIMpush™ fitting is his favorite and why