FTS1/8-240, FISHTAPE 1/8" STAINLESS 240'

Southwire #: 67014940 Model #: FTS1/8-240SS

These newly upgraded fish tapes are made of long-lasting stainless steel, making them highly resistant to rust and corrosion. They are designed with an advanced tape guide and housing that improve the efficiency of both payout and reel-in on the jobsite. Additionally, this product features laser-etched markings for easy readability and is durability certified with a drop rating of 15 feet.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Stainless Steel – Highly resistant to rust & corrosion. Increasing the product's lifespan.
  • Advanced Tape Guide & Housing - Improved internal workings to greatly increase efficiency of payout & reel-in
  • Impact Resistant Case - Drop Rating of 15 Feet
  • Laser Etched Foot Markings
  • Advanced Tape Guide
  • Versatile Handle Positioning

Specifications

Model # FTS1/8-240SS FTS1/8-240SS
UPC # 032886751196 032886751196

Resources

There are no downloadable resources for this product.