(6PUSAKIT-WW) 6 Piece Apprentice Kit

Southwire #: 67035140

Southwire is excited to introduce our apprentice kits! Made from American forged steel, these tools are built to withstand jobsite wear and tear. All pliers are assembled with hot rivet technology and designed to be the livelihood of every professional. Our wire stripper includes precision, shear-type cutting blades, looping holes, and double-dip handles for extra comfort. Both screwdrivers feature a comfortable hex shaped handle for maximum torque and a tether hole for lanyard attachment. Made in the USA.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 6 Piece Tool Kit Includes:
  • 9” Side Cutting Plier with Crimper and Fish Tape Puller
  • 8” Diagonal Cutting Plier with Angled Head
  • 9” Terminal Crimper & Cutting Plier
  • 10-20 AWG Solid Compact Wire Stripper
  • #2 Phillips Head Screwdriver
  • #1 Phillips Head Screwdriver

Specifications

UPC # 032886301193 032886301193

Resources

There are no downloadable resources for this product.