We took Conduit Bending to the Next Degree

 

We don’t just help you bend conduit - we change the way you do it.

Southwire now carries a full line of traditional conduit BENDING MADE EASY bending tools, allowing you to bend 1/2”-4” EMT, IMC and GRC conduit more efficiently.
00:00
01:22
MSB2000_(Hero0)-0137.jpg

Multi-Shoe Bender – MSB2000

•    Ultra-rigid drivetrain & precision-engineered chassis optimizes power and efficiency 
•    Advanced pressure pedal and roller system for wrinkle-free bends on EMT & IMC conduit 
•    Large, easy-to-read degree protractor with adjustable pointer arrow for precise bends 
•    Proprietary Pressure Roller Gauge Tool reduces the guesswork needed when setting up the roller assembly
•    Proprietary shoe mounting self-aligns & auto-centers the shoe for  uniform, clean bends 
•    NEMA 4, two-button pendant offers  heavy-duty strain relief & magnetic mounting on the bender
 

Find out more

2107_Bending_Landing_Page_Images3.png

BENDstation™ RIGID WORKSTATION

•    Measure, bend, clamp and cut conduit at a comfortable 36” worktable height for reduced labor fatigue.
•    Designed for ¾” and 1” GRC Rigid and IMC conduit
•    This purpose-built tool can increase efficiency up to 30% verses traditional hand benders or Chicago-style benders
•    Stores up to 1000 feet of conduit or strut. Extra shelf for tools and materials.  Built-in ruler and chain vice.

Find out more

2107_Bending_Landing_Page_Images4.png

BENDSTATION™ EMT WORKSTATION

  • A comprehensive conduit bending work station for EMT 
  • Ergonomic working height makes bending EMT safer, easier, and more accurate 
  • A 60” ruler is incorporated on the working surface for quick and accurate marking 
  • Unique speed vise designed specifically to hold conduit and unistrut, helps make cutting quicker and safer

Find out more

2107_Bending_Landing_Page_Images5.png

POWER BENDER – PB2000

  • Adjustable working height.  Best bender for prefab shops.
  • Bends ¾” - 2” EMT, IMC, and Rigid conduit
  • Digital display with programmable spring-back
  • Available Auto-Stop accessory for consistent, repeatable bends. 
  • Easy and reliable pressure roller adjustment
  • 2 degree leveling adjustment
  • Includes free-standing conduit roller support

Find out more

BENDER,BML2000 BENDMAX .75-2 EMT,IMC,GRC0.jpg

COMPACT POWER BENDER – BML2000

•    Bends 3/4” - 2” EMT, IMC, and RIGID conduit
•    Completely assembled.  Precise all-in-one shoe and self-contained rollers
•    Easy and reliable pressure roller adjustment
•    Hand pendant with magnetic mounting plus back-up bender-mounted controls
•    Large analog protractor for accurate bends
•    Available Auto-Stop accessory for consistent, repeatable bends.  Great for pre-fab shops
 

Find Out More

2107_Bending_Landing_Page_Images6-2.png

PVC CONDUIT BENDERS

•    Four models bend ½” to 6” PVC conduit
•    Easy to Use:  Preheat bender.  Open lid, position PVC conduit, and close lid.  Rotate conduit until pliable.  Remove conduit and form bend
•    Heavy-duty steel construction with durable black powder-coat finish.
•    Chrome-plated interior reflectors for fast, even heating
•    Bright indicator light to advise when bender is turned "ON"
•    Model PVCB-06M provides motorized conduit rotation for even, precise heating

Find out more

2107_Bending_Landing_Page_Images7.png

BENDDOLLY™ BENDING PLATFORM

  • Lightweight & stable bending platform.  Goes anywhere
  • Significantly more comfortable, efficient, and safe compared to a hand bender
  • Common platform with four interchangeable bending heads for ½” - 1¼” EMT and ¾”-1” IMC/Rigid
  • Built-in protractor for quick and accurate bends
  • Ratcheting handle improves comfort and provides greater bending leverage

Find out more

2107_Bending_Landing_Page_Images8.png

CONDUIT HAND BENDERS

  • REPETITIVELY PERFORM RELIABLE BENDS: Performs common bends, such as stubby-ups, offset, back-to-back and saddle bends
  • LARGE SERRATED STEP: Provides greater control and helps prevent slippage when applying force
  • EASY TO READ: Raised and highly visible bender markings are cast on both sides of the bender head, making measurements easy to read no matter how you bend it
  • BUILT FOR WORK: The durable cast aluminum head is built to provide lasting durability, extra strength and to withstand rugged jobsites
  • GROOVED HOOK: prevents Conduit from slipping, twisting or rolling when performing bends

Find out more

2107_Bending_Landing_Page_Images9.png

PVC CONDUIT HEATING-BLANKET BENDERS

  • Three models bend ½” to 4” PVC conduit
  • Easy to Use:  Wrap heat blanket around conduit and secure with Velcro straps. Heat conduit until it becomes pliable.  Remove blanket and form bend
  • Compact for easy storage and transport

Find out more