BRACKET CHANNEL 1-5/8 2H 6IN

Southwire #: SFBR40-6 Model #: SFBR40-6

Used as shelf or to hang other apparatuses

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 1/4" thick steel
  • Electroplated zinc
  • Length: 6"
  • Uniform Load Capacity (LBS.): 1,250

Specifications

Model # SFBR40-6 SFBR40-6
UPC # 785592124036 785592124036
Product Height 1.63 4.14 inch cm
Product Width 6.0 15.24 inch cm
Product Weight 1.85 0.84 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 1 1
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;