STRUT CLAMPS, ONE PIECE - SOFT SADDLE

Southwire #: OPCC-50 Model #: OPCC-50

Secures electrical conduit or cable perpendicular to strut

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Design has no screws or bolts to drop as you fit it to the strut channel
  • Hex/slotted/phillips bolt
  • Galvanzied steel
  • UL Listed

Specifications

Stock # OPCC-50 OPCC-50
Model # OPCC-50 OPCC-50
UPC # 785592118110 785592118110
Product Height 2.48 6.30 inch cm
Product Width 1.32 3.35 inch cm
Product Weight 0.15 0.07 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 100 100
California Prop 65 Yes Yes
Rigid Size 1/2" 1/2"
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 38ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;