STRUT WASHERS - FLAT OCTAGON

Southwire #: 12WFSS Model #: 12WFSS

Used to secures all threaded rod to strut system

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 1-1/2" O.D.
  • Mounts inside strut channel
  • Electroplated zinc, steel or 304 stainless steel
  • Bolt Size: 1/4" OR 3/16"

Specifications

Model # 12WFSS 12WFSS
UPC # 785592116444 785592116444
Product Height 0.06 0.15 inch cm
Product Width 1.5 3.81 inch cm
Product Weight 0.027 0.01 lbs kg
Material 304 Stainless Steel 304 Stainless Steel
Standard Package 100 100
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;