THREE-HOLE SPLICE PLATE 1/4" THICK ZINC PLATED STEEL, 25 PACK

Southwire #: SFF31 Model #: SFF31

Used to secures two pieces of strut channel together. SFF34 is used for parallel/side by side strut attachment

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 1/4" thick steel
  • Electroplated zinc
  • Type: END SPLICE
  • Number of Holes: 3

Specifications

Model # SFF31 SFF31
UPC # 785592124135 785592124135
Product Height 1.63 4.14 inch cm
Product Width 5.37 13.64 inch cm
Product Weight 0.54 0.24 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 25 25
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;