14" UNIVERSAL CABLE TIE 50LBS. (BLACK) 15PK

Southwire #: 58299040 Model #: CTD1450.15BK

Secure wire bundles and harness components quickly on the jobsite with our innovative and versatile Cable Tie.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Easily mount to any standard surface with a screw or nail without splitting the tie itself, using the evenly spaced pre-molded holes.
  • Offered in 8", 11" and 14" lengths.
  • Dual track locking feature.
  • 90 pound tensile strength.
  • Molded from 6/6 Nylon.

Specifications

Model # CTD1450.15BK CTD1450.15BK
UPC # 032886929397 032886929397
Product Height 14.0 35.56 inch cm
Product Width 0.31 0.79 inch cm
Depth 0.1 0.25 inch cm
Product Weight 0.05 0.02 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;