Brown 3" Clamp Tie - 25 Pack

Southwire #: 58299340 Model #: CLPT03

Organize, carry and store cords, ropes, hoses and more with the Southwire Clamp Tie featuring a 360° rotating handle and easy release trigger.

Contact Us
Where to Buy
Where to Buy
Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Heavy Duty Carrying Handle
  • Large hang notch design.
  • Heavy-duty carrying handle.
  • Flexible tie design.
  • All lengths offered in either brown or green
  • 360° rotating handle.
  • Easy release trigger.
  • Offered in 2", 3" and 4" lengths

Specifications

Model # CLPT03 CLPT03
UPC # 032886929427 032886929427
Product Height 7.25 18.42 inch cm
Product Width 5.0 12.70 inch cm
Depth 1.0 2.54 inch cm
Product Weight 0.15 0.07 lbs kg

Resources

There are no downloadable resources for this product.