1-1/4" 93 Deg. Concrete Form Pipe Insert - Malleable Iron

Southwire #: EFL125 Model #: EFL125

1-1/4IN 90 DEG CONCRETE FORM PIPEINSERT

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Provides flush threaded conduit hub for mounting, pulling and future access to conduit system
  • Permits prefabrication of in-slab conduit system
  • EFL50 and EFL125 include plug gasket
  • Malleable iron
  • cULus Listed (exception ELF125)

Specifications

Model # EFL125 EFL125
UPC # 785592126078 785592126078
Product Height 3.93 9.98 inch cm
Product Width 2.93 7.44 inch cm
Product Weight 1.95 0.88 lbs kg
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;