1/2" EMT Push Install EMT to Box Pull Elbow

Southwire #: 65072202 Model #: E-PB-050

E-PB-050WT 1/2" E to Box Pll Elb w/T

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Removable and reusable, SimPush Fittings install without tools, quickly, by simply pushing the fitting onto the conduit
  • Manufactured with corrosion resistant copper free aluminum for excellent durability
  • Maintains ground
  • Reusable and removable with the SimPush removal tool (sold separately)

Specifications

Model # E-PB-050 E-PB-050
Product Height 2.51 6.38 inch cm
Product Width 1.105 2.81 inch cm
Product Weight 0.21694 0.10 lbs kg
Material Diecast Copper-Free Aluminum Diecast Copper-Free Aluminum
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;