1/2" Liquid Tight Non-Metallic Push Install 90 Degree Elbow

Southwire #: 67600202 Model #: LTNM-90-050

LTNM-90-050WT 1/2 LTNM 90Dg Elbw w/T

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Manufactured with UV resistant PVC
  • Removable and reusable, SimPush Fittings install without tools, quickly, by simply pushing the fitting onto the conduit
  • Simple and fast push-to-install liquid tight conduit fittings
  • Use with non-metallic, type B conduit
  • Manufactured with UV-resistant resin.
  • NEMA 3S, IP66

Specifications

Model # LTNM-90-050 LTNM-90-050
UPC # 032886705045 032886705045
Product Height 2.735 6.95 inch cm
Product Width 2.735 6.95 inch cm
Product Weight 0.091 0.04 lbs kg
Material PVC PVC
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;