1/2" PVC-CIC Push Install Coupling

Southwire #: 65083402 Model #: P-CP-050

P-CP-050WT 1/2" PVC Coupling w/T

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Manufactured with UV resistant PVC
  • Removable and reusable, SimPush Fittings install without tools, quickly, by simply pushing the fitting onto the conduit
  • No need to use adhesives with SimPush, push-to-install PVC conduit fittings
  • Watertight, concrete-tight, and rated for direct burial
  • Manufactured with UV-resistant resin.
  • NEMA 3S, IP66
  • UL Listed

Specifications

Model # P-CP-050 P-CP-050
Product Height 2.325 5.91 inch cm
Product Width 1.419 3.60 inch cm
Product Weight 0.07185 0.03 lbs kg
Material PVC PVC
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;