1/2" Split Threaded Plastic Insulating Bushing

Southwire #: IBTS-50 Model #: IBTS-50

PLST SPLIT THRD INS BUSH 1/2IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Snap-on before or after cable pull
  • No tools required to install
  • Temperature rating of 105 deg C
  • Polypropylene

Specifications

Model # IBTS-50 IBTS-50
UPC # 785592989376 785592989376
Product Height 0.06 0.15 inch cm
Product Width 2.4 6.10 inch cm
Product Weight 0.13 0.06 lbs kg
Material Non Metallic, Plastic Non Metallic, Plastic
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;