1/4" Ko Muti-Purpose Cable Connector - Zinc Die Cast

Southwire #: MPC25 Model #: MPC25

NM/BX CABLE CONNECTOR

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Cable Range: NM CABLE: 14/2 TO 12/2, STEEL/ALUM ARMORED CABLE: 14/2 TO 12/2, FLEXIBLE METAL CONDUIT: 3/8"

Specifications

Model # MPC25 MPC25
UPC # 785592999979 785592999979
Product Height 0.1 0.25 inch cm
Product Width 0.07 0.18 inch cm
Product Weight 0.061 0.03 lbs kg
Material Zinc Die Cast Zinc Die Cast

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;