1" EMT Push Install Coupling

Southwire #: 65070602 Model #: E-CP-100

E-CP-100WT 1" EMT Coupling w/T

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Removable and reusable, SimPush Fittings install without tools, quickly, by simply pushing the fitting onto the conduit
  • Manufactured with corrosion resistant copper free aluminum for excellent durability
  • Maintains ground and concrete-tight when taped
  • Reusable and removable with the SimPush removal tool (sold separately)

Specifications

Model # E-CP-100 E-CP-100
Product Height 2.011 5.11 inch cm
Product Width 1.6 4.06 inch cm
Product Weight 0.157 0.07 lbs kg
Material Diecast Copper-Free Aluminum Diecast Copper-Free Aluminum
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;