1" EMT Push Install Watertight Box Connector

Southwire #: 65077202 Model #: EW-BC-100

EW-BC-100WT 1" EMT WT Box Cnctr w/T

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • cULus listed to standard 514B
  • Removable and reusable, SimPush Fittings install without tools, quickly, by simply pushing the fitting onto the conduit
  • Manufactured with corrosion resistant copper free aluminum and powder coated for excellent durability
  • Maintains ground
  • Reusable and removable with the SimPush removal tool (sold separately)
  • NEMA3S, IP66

Specifications

Model # EW-BC-100 EW-BC-100
UPC # 032886704321 032886704321
Product Height 2.009 5.10 inch cm
Product Width 1.779 4.52 inch cm
Product Weight 0.174 0.08 lbs kg
Material Diecast Copper-Free Aluminum Diecast Copper-Free Aluminum
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;