2-1/2" Floor/Ceiling Flange - Malleable Iron

Southwire #: FF250 Model #: FF250

FLOOR FLANGE 2-1/2IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Malleable iron hot dipped galvanized

Specifications

Model # FF250 FF250
UPC # 785592112231 785592112231
Product Height 1.13 2.87 inch cm
Product Width 7.0 17.78 inch cm
Product Weight 6.0 2.72 lbs kg
Material Malleable Iron, Zinc Plated Malleable Iron, Zinc Plated

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;