2" EMT Conduit Elbows, 11.5 Deg. - Steel

Southwire #: ELE-20011 Model #: ELE-20011

Provides a change in direction in a conduit run

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Thin walled EMT conduit
  • Galvanized steel
  • uULus Listed
  • Angle: 11.25 DEGREE
  • Radius Min: 9-1/2"

Specifications

Model # ELE-20011 ELE-20011
UPC # 784297014857 784297014857
Product Height 6.221 15.80 inch cm
Product Width 6.221 15.80 inch cm
Product Weight 1.91 0.87 lbs kg
Material Galvanized Steel Galvanized Steel

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;