2" EZLB Service Entrance Conduit Body

Southwire #: EZLB200 Model #: EZLB200

EZLB200 2" EZLB SVC ENTR LB W/ NEO GSKT

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Patented 3 piece design allows additional wire volume to maneuver wire into place
  • Split body design eliminates pinch points
  • Design allows easy installation and eliminates wire damage
  • Includes 2" collar to connect to PVC conduit
  • includes gasket for wet locations
  • Molded PVC
  • cULus Listed
  • PVC

Specifications

Model # EZLB200 EZLB200
UPC # 784297023071 784297023071
Product Height 4.75 12.07 inch cm
Product Width 3.0 7.62 inch cm
Product Weight 1.55 0.70 lbs kg
Material Non Metallic, Plastic Non Metallic, Plastic
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;