2" Pipe Cap Bushings/Pennies - Steel

Southwire #: PNY200 Model #: PNY200

Cap bushings (or "pennies")s are used inside insulating bushings to cap off EMT, Rigid and IMC conduits that are not in use. Save and protect conduits making them suitable for later use. Can later be used with pull line and other pre-inserted wire pulling aids

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Designed to be used with threaded nonmetallic bushing
  • Bushing pennies prevent dust, dirt, rocks and debris from falling in the conduit and clogging conduit
  • Steel zinc plated
  • RoHS Compliant

Specifications

Model # PNY200 PNY200
UPC # 785592724373 785592724373
Product Height 0.03 0.08 inch cm
Product Width 2.15 5.46 inch cm
Product Weight 0.125 0.06 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;