2" PVC Elbows 90 Deg. Special Radius Schedule 40

Southwire #: PVC-2009036 Model #: PVC-2009036

Provides a change in direction in a conduit run

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • For schedule 40
  • Special radius elbow are noncancellable, non returnable
  • PVC
  • UL Listed
  • CSA Listed
  • Angle: 90 DEGREE
  • Radius: 36"

Specifications

Model # PVC-2009036 PVC-2009036
UPC # 784297804823 784297804823
Product Height 9.435 23.96 inch cm
Product Width 9.435 23.96 inch cm
Product Weight 3.85 1.75 lbs kg
Material Non Metallic, Plastic Non Metallic, Plastic

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;