3/4" EMT Push Install Watertight Box Connector

Southwire #: 65077102 Model #: EW-BC-075

EW-BC-075WT 3/4" EMT WT Bx Cnctr w/T

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • cULus listed to standard 514B
  • Removable and reusable, SimPush Fittings install without tools, quickly, by simply pushing the fitting onto the conduit
  • Manufactured with corrosion resistant copper free aluminum and powder coated for excellent durability
  • Maintains ground
  • Reusable and removable with the SimPush removal tool (sold separately)
  • NEMA3S, IP66

Specifications

Model # EW-BC-075 EW-BC-075
UPC # 032886704314 032886704314
Product Height 1.663 4.22 inch cm
Product Width 1.411 3.58 inch cm
Product Weight 0.124 0.06 lbs kg
Material Diecast Copper-Free Aluminum Diecast Copper-Free Aluminum
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;